2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

UC-12D-3E-T-3E-T-C-A-HUB-D-MID

표 확장
EN
1/5
Part No.
PN
Outer Diameter
OD
Bore One Standard
STO
Bore One Size
BOS
Bore One Type
BOT
Bore Two Standard
STT
Bore Two Size
BTS
Bore Two Type
BTT
Hub Attachment Type
HAT
Hub Material
HM
Midsection Material
BM
Length
A [인치]
OD
B [인치]
Blind Bore Depth
C [인치]
Thru Bore Depth
D [인치]
Two Blind Bores Gap Between Shafts
E [인치]
1
2
3
4
5
6
7
8
9
10
11
UC-4D-2E-T-2E-T-S-A-HUB-D-MID
4 - 0.250" OD
English
0.1250 in
Thru-Bore
English
0.1250 in
Thru-Bore
SetScrew
Anodized Aluminum
Delrin
0.3500
0.2500
0.0986
0.1136
0.1528
UC-6D-2E-T-2E-T-S-A-HUB-D-MID
6 - 0.375" OD
English
0.1250 in
Thru-Bore
English
0.1250 in
Thru-Bore
SetScrew
Anodized Aluminum
Delrin
0.5000
0.3750
0.1344
0.1594
0.2312
UC-8D-2E-T-2E-T-C-A-HUB-D-MID
8 - 0.500" OD
English
0.1250 in
Thru-Bore
English
0.1250 in
Thru-Bore
Clamping
Anodized Aluminum
Delrin
0.6300
0.5000
0.1615
0.1965
0.3069
UC-10D-2E-T-2E-T-C-A-HUB-D-MID
10 - 0.625" OD
English
0.1250 in
Thru-Bore
English
0.1250 in
Thru-Bore
Clamping
Anodized Aluminum
Delrin
0.7100
0.6210
0.1920
0.2270
0.3259
UC-12D-3E-T-3E-T-C-A-HUB-D-MID
12 - 0.750" OD
English
0.1875 in
Thru-Bore
English
0.1875 in
Thru-Bore
Clamping
Anodized Aluminum
Delrin
0.8700
0.7460
0.2555
0.2905
0.3590
UC-14D-3E-T-3E-T-C-A-HUB-D-MID
14 - 0.875" OD
English
0.1875 in
Thru-Bore
English
0.1875 in
Thru-Bore
Clamping
Anodized Aluminum
Delrin
1.1700
0.8700
0.3950
0.4300
0.3800
UC-16D-4E-T-4E-T-C-A-HUB-D-MID
16 - 1.000" OD
English
0.2500 in
Thru-Bore
English
0.2500 in
Thru-Bore
Clamping
Anodized Aluminum
Delrin
1.2500
0.9960
0.4075
0.4475
0.4350
UC-21D-4E-T-4E-T-C-A-HUB-D-MID
21 - 1.312" OD
English
0.2500 in
Thru-Bore
English
0.2500 in
Thru-Bore
Clamping
Anodized Aluminum
Delrin
1.8900
1.3090
0.6040
0.6440
0.6820
UC-26D-4E-T-4E-T-C-A-HUB-D-MID
26 - 1.625" OD
English
0.2500 in
Thru-Bore
English
0.2500 in
Thru-Bore
Clamping
Anodized Aluminum
Delrin
2.0000
1.6210
0.5900
0.6400
0.8201
UC-32D-4E-T-4E-T-C-A-HUB-D-MID
32 - 2.000" OD
English
0.2500 in
Thru-Bore
English
0.2500 in
Thru-Bore
Clamping
Anodized Aluminum
Delrin
2.3500
1.9960
0.7350
0.7850
0.8801
UC-36D-4E-T-4E-T-C-A-HUB-D-MID
36 - 2.250" OD
English
0.2500 in
Thru-Bore
English
0.2500 in
Thru-Bore
Clamping
Anodized Aluminum
Delrin
3.0700
2.2460
1.0095
1.0695
1.0510
압축된 표현 표시(11 구성 가능한 제품)
ShorttextOldham/Universal Shaft Couplings
최근 변경20.03.2025 15:13:57
단위